Clean Room Compatible Plain Bearing PVP Series (Part Numbers - CAD Download)

Clean Room Compatible Plain Bearing PVP Series
  • Volume Discount
Clean room compatible plain bearing which uses various resins for the material of the ball and the main body, and minimizes any damage to the contact surface of the conveyed item.

[Features]
· By utilizing various plastic materials, suitable for conveying and positioning according to the conditions, minimizing any damage to the glass surface.
· Eitech original special spherical surface (PAT.P) employed for compact size yet load bearing capacity 4.9 [PVP type display] N (0.5kgf).
· Lighter than the conventional positioning methods using supporting plastic pins etc., and features lower dust generation.
· With holes drilled holes in bolt section, fine dust that has penetrated can be expelled. (Optional)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVP20BJ-SJS

Part Number
PVP20BJ-SJS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material Outer Diameter
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material

38.80 €

1 Available 13 Days 1010.1 to 20.014.7[Resin] Resin + Stainless steel[Resin] POM (Polyacetal)2415.875Stainless Steel (EN 1.4301 Equiv.)POM (Polyacetal)Stainless Steel (EN 1.4301 Equiv.)

Loading...

  1. 1

Basic information

Type Standard Shape Round-shaped male screw Use Direction Upward-Downward

This page is Clean Room Compatible Plain Bearing PVP Series, part number PVP20BJ-SJS.
You can find the detail information about specifications and dimensions on part number PVP20BJ-SJS.

Variation of this product

Part Number
PVP10BJ-SS
PVP10BP(D)-SS
PVP10BP-SS
PVP10BP-SU
PVP20BP(D)-SS
PVP20BU-JJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material Outer Diameter
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material

37.77 €

1 Available 13 Days 101.0 to 10.04.9Stainless Steel[Resin] POM (Polyacetal)159.525Stainless Steel (EN 1.4301 Equiv.)Stainless Steel (EN 1.4305 Equiv.)Stainless Steel (EN 1.4301 Equiv.)

61.67 €

1 Available 13 Days 101.0 to 10.04.9Stainless Steel[Resin] Conductive PEEK (Polyether Ether Ketone)159.525Stainless Steel (EN 1.4301 Equiv.)Stainless Steel (EN 1.4305 Equiv.)Stainless Steel (EN 1.4301 Equiv.)

48.99 €

1 Available 13 Days 101.0 to 10.04.9Stainless Steel[Resin] PEEK (Polyetheretherketone)159.525Stainless Steel (EN 1.4301 Equiv.)Stainless Steel (EN 1.4305 Equiv.)Stainless Steel (EN 1.4301 Equiv.)

81.31 €

1 Available 13 Days 101.0 to 10.04.9[Resin] Resin[Resin] PEEK (Polyetheretherketone)159.525UHMWPE (Ultra High-Molecular-Weight Polyethylene)UHMWPE (Ultra High-Molecular-Weight Polyethylene)Stainless Steel (EN 1.4301 Equiv.)

86.23 €

1 Available 13 Days 1010.1 to 20.014.7Stainless Steel[Resin] Conductive PEEK (Polyether Ether Ketone)2415.875Stainless Steel (EN 1.4301 Equiv.)Stainless Steel (EN 1.4305 Equiv.)Stainless Steel (EN 1.4301 Equiv.)

61.98 €

1 Available 13 Days 1010.1 to 20.014.7[Resin] Resin[Resin] UHMWPE (Ultra High-Molecular-Weight Polyethylene)2415.875POM (Polyacetal)POM (Polyacetal)POM (Polyacetal)

Tech Support