Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PVP10BP-SU
Part Number
|
---|
PVP10BP-SU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Load Capacity Range (N) | Load Capacity (N) | Body Material | Large Ball Material | Outer Diameter (Ø) | Ball Dia. (Ø) | Details of Main Body Material[receiving the ball] | Details of Main Body Material | Small Ball (Internal Ball) Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.31 € | 1 | Available | 13 Days | 10 | 1.0 to 10.0 | 4.9 | [Resin] Resin | [Resin] PEEK (Polyetheretherketone) | 15 | 9.525 | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Stainless Steel (EN 1.4301 Equiv.) |
Loading...
Type | Standard | Shape | Round-shaped male screw | Use Direction | Upward-Downward |
---|
This page is Clean Room Compatible Plain Bearing PVP Series, part number PVP10BP-SU.
You can find the detail information about specifications and dimensions on part number PVP10BP-SU.
Configure
Basic Attributes
Body Material
Large Ball Material
Type
Load Capacity Range(N)
Load Capacity(N)
Outer Diameter(Ø)
Details of Main Body Material[receiving the ball]
Details of Main Body Material
Small Ball (Internal Ball) Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PVP10BJ-SS |
PVP10BP(D)-SS |
PVP10BP-SS |
PVP10BP-SUS |
PVP10BU-SS |
PVP16BP(D)-SJ(D) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Load Capacity Range (N) | Load Capacity (N) | Body Material | Large Ball Material | Outer Diameter (Ø) | Ball Dia. (Ø) | Details of Main Body Material[receiving the ball] | Details of Main Body Material | Small Ball (Internal Ball) Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.77 € | 1 | Available | 13 Days | 10 | 1.0 to 10.0 | 4.9 | Stainless Steel | [Resin] POM (Polyacetal) | 15 | 9.525 | Stainless Steel (EN 1.4301 Equiv.) | Stainless Steel (EN 1.4305 Equiv.) | Stainless Steel (EN 1.4301 Equiv.) | |
61.67 € | 1 | Available | 13 Days | 10 | 1.0 to 10.0 | 4.9 | Stainless Steel | [Resin] Conductive PEEK (Polyether Ether Ketone) | 15 | 9.525 | Stainless Steel (EN 1.4301 Equiv.) | Stainless Steel (EN 1.4305 Equiv.) | Stainless Steel (EN 1.4301 Equiv.) | |
48.99 € | 1 | Available | 13 Days | 10 | 1.0 to 10.0 | 4.9 | Stainless Steel | [Resin] PEEK (Polyetheretherketone) | 15 | 9.525 | Stainless Steel (EN 1.4301 Equiv.) | Stainless Steel (EN 1.4305 Equiv.) | Stainless Steel (EN 1.4301 Equiv.) | |
59.29 € | 1 | Available | 13 Days | 10 | 1.0 to 10.0 | 4.9 | [Resin] Resin + Stainless steel | [Resin] PEEK (Polyetheretherketone) | 15 | 9.525 | Stainless Steel (EN 1.4301 Equiv.) | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Stainless Steel (EN 1.4301 Equiv.) | |
43.92 € | 1 | Available | 13 Days | 10 | 1.0 to 10.0 | 4.9 | Stainless Steel | [Resin] UHMWPE (Ultra High-Molecular-Weight Polyethylene) | 15 | 9.525 | Stainless Steel (EN 1.4301 Equiv.) | Stainless Steel (EN 1.4305 Equiv.) | Stainless Steel (EN 1.4301 Equiv.) | |
80.80 € | 1 | Available | 39 Days | 10 | 1.0 to 10.0 | 8.8 | [Resin] Resin + Stainless steel | [Resin] Conductive PEEK (Polyether Ether Ketone) | 19 | 12.7 | POM (Polyacetal) | POM (Polyacetal) | Stainless Steel (EN 1.4301 Equiv.) |