Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PVP20BJ-JJ |
PVP20BU-JJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Load Capacity Range (N) | Load Capacity (N) | Body Material | Large Ball Material | Outer Diameter (Ø) | Ball Dia. (Ø) | Details of Main Body Material[receiving the ball] | Details of Main Body Material | Small Ball (Internal Ball) Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.73 € | 1 | Available | 13 Days | 10 | 10.1 to 20.0 | 14.7 | [Resin] Resin | [Resin] POM (Polyacetal) | 24 | 15.875 | POM (Polyacetal) | POM (Polyacetal) | POM (Polyacetal) | |
52.92 € | 1 | Available | 13 Days | 10 | 10.1 to 20.0 | 14.7 | [Resin] Resin | [Resin] UHMWPE (Ultra High-Molecular-Weight Polyethylene) | 24 | 15.875 | POM (Polyacetal) | POM (Polyacetal) | POM (Polyacetal) |
Loading...
Type | Standard | Shape | Round-shaped male screw | Use Direction | Upward-Downward |
---|
Configure
Basic Attributes
Body Material
Large Ball Material
Type
Load Capacity Range(N)
Load Capacity(N)
Outer Diameter(Ø)
Details of Main Body Material[receiving the ball]
Details of Main Body Material
Small Ball (Internal Ball) Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes