Adjuster for Anchor Fixing with Reinforced Rib Receiver D-E V

Adjuster for Anchor Fixing with Reinforced Rib Receiver D-E V
  • Promotional pricing
  • Volume Discount
[Features]
· It has been pointed out that the receiver of D-E II is easily bent since its thickness is zero. In response to this, the product has been modified to have about twice the strength of the conventional product, not by changing the plate thickness, but by increasing its hardness.
· A steel plate reinforced type adjuster for which the base for anchor fixing includes ribs.
· Please be advised that the model number in VONA has been changed from "D-E V" to "D-E5."

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-E5 16X65

Part Number
D-E5 16X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.03 €

5.12 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Fixed Type Height Adjusting Handle NA
Screw Material EN 1.0038 Equiv. Surface Treatment of Thread Bright Chromate Plating(Electrolytic Zinc Plating) Catch Plate SS Cold Rolled Steel Plate
Surface Treatment Bright Chromate Plating(Electrolytic Zinc Plating) Load Resistance(kN) 4.9 Thread Length L1(mm) 65
Main Body Height l(mm) 17 Thread Nominal M(mm) 16 Properties Standard
Swivel Mechanism NA Adjusting for Hex Socket "No Licking" NA

This page is Adjuster for Anchor Fixing with Reinforced Rib Receiver D-E V, part number D-E5 16X65.
You can find the detail information about specifications and dimensions on part number D-E5 16X65.

Tech Support