Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-B3 8X60
Part Number
|
---|
D-B3 8X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Material of rubber part | Width A (mm) | Load Resistance (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Thread Nominal M (mm) | Properties | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.01 € | 1 | Available | 12 Days | - | [Steel] EN 1.0038 Equiv. | [Electroplating] Electrodeposited Coating Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Coating] Electrodeposited Coating Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | Chloroprene Rubber | 40 | 2.94 | 60 | 13 | 8 | Performance of Vibration Proofing |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Swivel Mechanism | NA | Adjusting for Hex Socket "No Licking" | NA |
This page is Adjuster with Bottom Part Rubber for Light Vibration-Proofing D-A III / D-A III FR / D-A III SI / D-B III / D-B III FR / D-B III SI, part number D-B3 8X60.
You can find the detail information about specifications and dimensions on part number D-B3 8X60.
Configure
Basic Attributes
Screw Material
Surface Treatment of Thread
Catch Plate
Surface Treatment
Type
Material of rubber part
Width A(mm)
Load Resistance(kN)
Thread Length L1(mm)
Main Body Height l(mm)
Thread Nominal M(mm)
Properties
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D-A3 10X100-SUS-SI |
D-A3 10X100SUS |
D-A3 10X50-SUS-FR |
D-A3 10X50SUS |
D-A3 12-150-SUS-FR |
D-A3 12X100SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Material of rubber part | Width A (mm) | Load Resistance (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Thread Nominal M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.64 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | [Silicone] Silicon Rubber | 40 | 2.94 | 100 | 13 | 10 | Corrosion Resistance / Performance of Vibration Proofing | |
10.15 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | Chloroprene Rubber | 40 | 2.94 | 100 | 13 | 10 | Corrosion Resistance / Performance of Vibration Proofing | |
10.07 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | Ethylene Propylene Rubber | 40 | 2.94 | 50 | 13 | 10 | Corrosion Resistance / Performance of Vibration Proofing | |
14.96 € | 1 | Available | 12 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | Chloroprene Rubber | 40 | 2.94 | 50 | 13 | 10 | Corrosion Resistance / Performance of Vibration Proofing | |
22.67 € | 1 | Available | 12 Days | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | Ethylene Propylene Rubber | 50 | 4.9 | 150 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | |
12.65 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Others] Passivate | - | [Others] Passivate | Chloroprene Rubber | 50 | 4.9 | 100 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing |