Adjuster with Rubber for Heavy Weights (Wide Receiver Type) D-C III-R (Part Numbers - CAD Download)

Adjuster with Rubber for Heavy Weights (Wide Receiver Type) D-C III-R
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A wide base type adjuster for medium loads with rubber. Note: Please be advised that the model number in VONA has been changed from "D-C III" to "D-C3."

[Features]
· The receiver features a chloroprene rubber coating and the rear side of the rubber has undergone groove processing to make it resistant to slipping.
· Has a larger outer diameter than D-C-R and feels more stable and heavy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D-C3-R16X100SUS
D-C3-R16X180-HS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Thread Length L1
(mm)
Properties Adjusting for Hex Socket "No Licking"

37.47 €

26.23 €

1 Available Same day

Stock

10[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Others] Passivate[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) Forged[Others] Passivate100Standard / Corrosion ResistanceNA

23.14 €

16.20 €

1 Available Same day

Stock

10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Cast Iron] EN-JL 1030 Equiv. CastingTrivalent Chromate180StandardAvailable

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle NA
Material of rubber part Chloroprene Rubber Width A(mm) 85 Load Resistance(kN) 9.8
Main Body Height l(mm) 27 Thread Nominal M(mm) 16 Swivel Mechanism NA

Tech Support