Adjuster Leg Stopping Bracket, P III Type Plate

Adjuster Leg Stopping Bracket, P III Type Plate
  • Volume Discount
An anchor plate for preventing rolling that is that is inserted onto the screw part of the adjuster. Note: Please be advised that the model number in VONA will change from "PIII" to "P3."

[Features]
· Features a structure that is inserted between the bolt and nut, which is then tightened from above.
· Please be aware that although the model is the same as the plate, the overall height will differ between M12, 16, and 20 because the screw is inserted between the nut.
· By securely tightening the screw part, bolt stopping effectives is taken to the next level.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P3-16

Part Number
P3-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.04 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Leg Fasteners Material Steel Surface Treatment Trivalent Chromate
Long Side Dimension(mm) 96 Short length Dimension(mm) 50 Height Dimension(mm) 31
Plate Thickness(mm) 3 Opening Dimensions(mm) 16 Mounting Hole Size(φ) 14

This page is Adjuster Leg Stopping Bracket, P III Type Plate, part number P3-16.
You can find the detail information about specifications and dimensions on part number P3-16.

Tech Support