Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF-17-B0.5
Part Number
|
---|
DF-17-B0.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Type | O.D. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. D (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Flange Outside Diameter D1 (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.59 € | 1 |
Same day
Stock | 10 | [Screw] Screw Shaft | 17 | 6 | 6 | - | 20.1 to 50.0 | 49 | 0.5 | 8 | 19 |
Loading...
Bearing Material | Carbon steel | Outer Ring Type, Type | Single Flanged | Outer Ring Material | Acetal Resin |
---|---|---|---|---|---|
Operating Environment | Standard | Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(℃) | 0::40 |
This page is Bearing with Resin DF (Outer Ring Flange Type), part number DF-17-B0.5.
You can find the detail information about specifications and dimensions on part number DF-17-B0.5.
Configure
Stock
Basic Attributes
Mounting Type
I.D. D(Ø)
Type
O.D. D(Ø)
Width W(mm)
Screw Nominal M(mm)
Allowable Load Range(N)
Allowable Load(N)
Seat Height of Thread Part C(mm)
Thread Length L (Referring to each type of the drawings)(mm)
Flange Outside Diameter D1(φ)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF-17-H6 |
DF-19-H6 |
DF-22-B0.5 |
DF-22-H6 |
DF-23-H10 |
DF-26-B2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Type | O.D. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. D (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Flange Outside Diameter D1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.90 € | 1 | Available | 5 Days | 10 | [Screw] Screw Shaft | 17 | 6 | - | 6 | 20.1 to 50.0 | 49 | - | - | 19 | |
2.63 € | 1 | Available | 5 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 19 | 7 | - | 6 | 100.1 to 200.0 | 147 | - | - | 22 | |
1.59 € | 1 | Available | 5 Days | 10 | [Screw] Screw Shaft | 22 | 7 | 6 | - | 100.1 to 200.0 | 196 | 0.5 | 8 | 26 | |
1.93 € | 1 | Available | 5 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 22 | 7 | - | 6 | 100.1 to 200.0 | 196 | - | - | 26 | |
2.11 € | 1 | Available | 5 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 23 | 8 | - | 10 | 50.1 to 100.0 | 98 | - | - | 24.75 | |
1.79 € | 1 | Available |
Same day
Stock | 10 | [Screw] Screw Shaft | 26 | 11 | 6 | - | 100.1 to 200.0 | 196 | 2 | 8 | 32 |