Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DR-26-A1
Part Number
|
---|
DR-26-A1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Type | Operating Environment | O.D. D (Ø) | Width W (mm) | Shaft Diameter d1 (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Shaft Length L (Referring to each type of the drawings) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 5 Days | 10 | [Shafts] Caulking shaft | Standard | 26 | 7 | 5 | 50.1 to 100.0 | 78.4 | 1 | 3.5 |
Loading...
Bearing Material | Carbon steel | Outer Ring Type, Type | Flat | Outer Ring Material | Acetal Resin |
---|---|---|---|---|---|
Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(℃) | 0::40 |
This page is Bearing with Resin DR-A (Caulking Shaft Type), part number DR-26-A1.
You can find the detail information about specifications and dimensions on part number DR-26-A1.
Configure
Basic Attributes
Mounting Type
Type
Operating Environment
O.D. D(Ø)
Width W(mm)
Shaft Diameter d1(Ø)
Allowable Load Range(N)
Allowable Load(N)
Seat Height of Thread Part C(mm)
Shaft Length L (Referring to each type of the drawings)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DR-22-A1 |
DR-22-A2 |
DR-22-AH(1)-3.5-8019 |
DR-22-AH2.5-3.65 |
DR-26-AH |
DRS-16-A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Type | Operating Environment | O.D. D (Ø) | Width W (mm) | Shaft Diameter d1 (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Shaft Length L (Referring to each type of the drawings) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.48 € | 1 | Available |
Same day
Stock | 10 | [Shafts] Caulking shaft | Standard | 22 | 7 | 5 | 50.1 to 100.0 | 78.4 | 1 | 3.5 | |
1.31 € | 1 | Available | 7 Days | 10 | [Shafts] Caulking shaft | Standard | 22 | 7 | 5 | 50.1 to 100.0 | 78.4 | 2 | 3.5 | |
1.14 € | 1 | Available | 7 Days | 10 | [Shafts] With caulking shaft | Load Capacity / Standard | 22 | 7 | 4.5 | 100.1 to 200.0 | 196 | 0.0 | 3.5 | |
1.25 € | 1 | Available | 7 Days | 10 | [Shafts] With caulking shaft | Load Capacity / Standard | 22 | 7 | 4.5 | 100.1 to 200.0 | 196 | 2.5 | 3.65 | |
1.59 € | 1 | Available | 7 Days | 10 | [Shafts] With caulking shaft | Load Capacity / Standard | 26 | 7 | 4.5 | 100.1 to 200.0 | 196 | 0.0 | 3.5 | |
2.04 € | 1 | Available | 5 Days | 10 | [Shafts] Caulking shaft | Standard | 16 | 5 | 4 | 4.0 to 20.0 | 19.6 | 1 | 3.5 |