Ductile Castors P Type (Fixed Type) PK (Part Numbers - CAD Download)

Ductile Castors P Type (Fixed Type) PK
A ductile (cast) fixed hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

150PKFA

Part Number
150PKFA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)

80.58 €

1 7 Days 198320.01~485.00343[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance / Antistatic10056130861215057

Loading...

  1. 1

Basic information

Caster Type Fixed Wheel Plate Type Fitting Material EN-JS 1040 Equiv. Mounting Hole Type Round Hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

This page is Ductile Castors P Type (Fixed Type) PK, part number 150PKFA.
You can find the detail information about specifications and dimensions on part number 150PKFA.

Variation of this product

Part Number
100PKFB
100PKULB
125PKA
150PKFB
150PKULB
200PKA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)

44.55 €

1 5 Days 144140.01~220.00186.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic8045105701210047

68.43 €

1 5 Days 144140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8045105701210047

79.30 €

1 7 Days 175140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold Resistance10056125811712553

91.35 €

1 7 Days 198320.01~485.00343[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic10056130862015057

124.71 €

1 7 Days 198320.01~485.00343[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance10056130862015057

137.02 €

1 7 Days 250220.01~320.00215.6[Rubber] RubberAbrasion Resistance / Cold Resistance11263142932020061

Tech Support