Ductile Castors for Marinas (Fixed Type) MTK (Part Numbers - CAD Download)

Ductile Castors for Marinas (Fixed Type) MTK
A waterproof ductile (cast) rubber caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) F2 = 100 mm -> (correct) F2 = 98 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
250X90MTKB-H
250X90MTKB-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)

403.82 €

1 16 Days 315485.01~750.00568.4[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance18410222014030250106

391.80 €

1 16 Days 315485.01~750.00568.4[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance18410222014030250106

Loading...

  1. 1

Basic information

Caster Type Fixed Wheel Plate Type Fitting Material EN-JS 1040 Equiv. Mounting Hole Type Round Hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Tech Support