Ductile Castors Wide Type (Swivel Type) TBR (Part Numbers - CAD Download)

Ductile Castors Wide Type (Swivel Type) TBR
A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

300X100TBRB

Part Number
300X100TBRB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)
Swivel Radius
(mm)

519.80 €

1 7 Days 360750.01~882[Rubber] RubberAbrasion Resistance / Cold Resistance17017021221230300120220

Loading...

  1. 1

Basic information

Caster Type Universal Wheel Plate Type Fitting Material EN-JS 1040 Equiv. Mounting Hole Type Round Hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

This page is Ductile Castors Wide Type (Swivel Type) TBR, part number 300X100TBRB.
You can find the detail information about specifications and dimensions on part number 300X100TBRB.

Variation of this product

Part Number
150X75TBRB
150X75TBRULB
180X50TBRB
300X100TBRULB
300X75TBRB
300X75TBRULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)
Swivel Radius
(mm)

166.74 €

1 7 Days 205220.01~320.00303.8[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612515094125

198.79 €

1 5 Days 205485.01~750.00705.6[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance1251251611612515094125

177.55 €

1 7 Days 235220.01~320.00215.6[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612518069135

818.56 €

1 7 Days 360750.01~1470[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance17017021221230300120220

405.77 €

1 7 Days 365485.01~750.00529.2[Rubber] RubberAbrasion Resistance / Cold Resistance1701702102103030094225

544.11 €

1 7 Days 365750.01~1185.8[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance1701702102103030094225

Tech Support