Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300X100TBRULB
Part Number
|
---|
300X100TBRULB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (mm) | Wheel Dia. D (mm) | Metal fittings width B (mm) | Swivel Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
818.56 € | 1 | 7 Days | 360 | 750.01~ | 1470 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 170 | 170 | 212 | 212 | 30 | 300 | 120 | 220 |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | EN-JS 1040 Equiv. | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
This page is Ductile Castors Wide Type (Swivel Type) TBR, part number 300X100TBRULB.
You can find the detail information about specifications and dimensions on part number 300X100TBRULB.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10](daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Pitch P1(mm)
Mounting Pitch P2(mm)
Plate Size F1(mm)
Plate Size F2(mm)
Shaft Diameter A(mm)
Wheel Dia. D(mm)
Metal fittings width B(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
150X75TBRB |
150X75TBRULB |
180X50TBRB |
300X75TBRB |
300X75TBRULB |
300X90TBRB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (mm) | Wheel Dia. D (mm) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.74 € | 1 | 7 Days | 205 | 220.01~320.00 | 303.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 125 | 125 | 161 | 161 | 25 | 150 | 94 | 125 | ||
198.79 € | 1 | 5 Days | 205 | 485.01~750.00 | 705.6 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 125 | 125 | 161 | 161 | 25 | 150 | 94 | 125 | ||
177.55 € | 1 | 7 Days | 235 | 220.01~320.00 | 215.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 125 | 125 | 161 | 161 | 25 | 180 | 69 | 135 | ||
405.77 € | 1 | 7 Days | 365 | 485.01~750.00 | 529.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 170 | 170 | 210 | 210 | 30 | 300 | 94 | 225 | ||
544.11 € | 1 | 7 Days | 365 | 750.01~ | 1185.8 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 170 | 170 | 210 | 210 | 30 | 300 | 94 | 225 | ||
442.26 € | 1 | 7 Days | 365 | 485.01~750.00 | 607.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 170 | 170 | 210 | 210 | 30 | 300 | 105 | 225 |