Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100SR WSB
Part Number
|
---|
100SR WSB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (mm) | Wheel Dia. D (mm) | Metal fittings width B (mm) | Swivel Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.12 € | 1 | 9 Days | 140 | 80.01~140.00 | 98 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | EN-JS 1040 Equiv. | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |
This page is Ductile Castors for Tow Cars SR, part number 100SR WSB.
You can find the detail information about specifications and dimensions on part number 100SR WSB.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10](daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Pitch P1(mm)
Mounting Pitch P2(mm)
Plate Size F1(mm)
Plate Size F2(mm)
Shaft Diameter A(mm)
Wheel Dia. D(mm)
Metal fittings width B(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100SR MCB |
100SR ULB |
150SR FB |
200SR FB |
200SR MCB |
250SR FB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (mm) | Wheel Dia. D (mm) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.82 € | 1 | 9 Days | 140 | 220.01~320.00 | 294 | [Nylon] MC Nylon (With Bearing) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 | ||
126.71 € | 1 | 5 Days | 140 | 140.01~220.00 | 205.8 | [Urethane] Urethane (With Bearing) | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 | ||
155.35 € | 1 | 9 Days | 195 | 320.01~485.00 | 343 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic | 90(105) | 90(105) | 129 | 129 | 20 | 150 | 57 | 120 | ||
185.05 € | 1 | 9 Days | 250 | 485.01~750.00 | 480.2 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic | 112(120) | 112(120) | 146 | 146 | 20 | 200 | 60 | 155 | ||
269.66 € | 1 | 9 Days | 250 | 750.01~ | 852.6 | [Nylon] MC Nylon (With Bearing) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 112(120) | 112(120) | 146 | 146 | 20 | 200 | 60 | 155 | ||
301.76 € | 1 | 9 Days | 300 | 485.01~750.00 | 637 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic | 134(144) | 134(144) | 176 | 176 | 25 | 250 | 66 | 190 |