Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
100BRFA |
100BRFB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (mm) | Wheel Dia. D (mm) | Metal fittings width B (mm) | Swivel Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.29 € | 1 | Available |
Same day
Stock | 140 | 140.01~220.00 | 186.2 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance / Antistatic | 85 | 85 | 113 | 113 | 12 | 100 | 47 | 80 | |
67.44 € | 1 | 5 Days | 140 | 140.01~220.00 | 186.2 | [Steel] Iron (with Bearings) | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance / Antistatic | 85 | 85 | 113 | 113 | 12 | 100 | 47 | 80 |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | EN-JS 1040 Equiv. | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |
Configure
Stock
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10](daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Pitch P1(mm)
Mounting Pitch P2(mm)
Plate Size F1(mm)
Plate Size F2(mm)
Shaft Diameter A(mm)
Wheel Dia. D(mm)
Metal fittings width B(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes