Ductile Castors Standard Type (Swivel Type) BR (Part Numbers - CAD Download)

Ductile Castors Standard Type (Swivel Type) BR
  • Volume Discount
A ductile (cast) universal hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75BRMCB

Part Number
75BRMCB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)
Swivel Radius
(mm)

63.93 €

1 8 Days 112.5140.01~220.00137.2[Nylon] MC Nylon (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance6565919110754062.5

Loading...

  1. 1

Basic information

Caster Type Universal Wheel Plate Type Fitting Material EN-JS 1040 Equiv. Mounting Hole Type Round Hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

This page is Ductile Castors Standard Type (Swivel Type) BR, part number 75BRMCB.
You can find the detail information about specifications and dimensions on part number 75BRMCB.

Variation of this product

Part Number
100BRFA
100BRFB
100BRULB
125BRMCB
125BRULB
75BRULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(mm)
Wheel Dia. D
(mm)
Metal fittings width B
(mm)
Swivel Radius
(mm)

46.29 €

1 Available Same day

Stock

140140.01~220.00186.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic8585113113121004780

67.44 €

1 5 Days 140140.01~220.00186.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance / Antistatic8585113113121004780

85.34 €

1 5 Days 140140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8585113113121004780

102.39 €

1 5 Days 168.5320.01~485.00274.4[Nylon] MC Nylon (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance1001001281281712552102.5

105.90 €

1 5 Days 168.5320.01~485.00274.4[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance1001001281281712552102.5

66.82 €

1 5 Days 112.5140.01~220.00137.2[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance6565919110754062.5

Tech Support