Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8TP-4X2.5S-100
Part Number
|
---|
8TP-4X2.5S-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (Ø) | O.D. [Distinction] | Internal Diameter (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Minimum Bending Radius (mm) | Length (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,126.99 € | 1 | 10 Days | 4 | Up to 4 | 2.5 | Up to 3 | [Multi Color] 8 Colors (8 Core) | 8 | 5 | 100 |
Loading...
Type | Flat | Cutting Service Usage | NA | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Standard / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Vacuum Compatible | Applicable | Max. Operating Pressure in a Vacuum(MPa) | -0.1 |
Max Operating Pressure(MPa) | 0.8 |
Configure
Basic Attributes
Color
Type
Outer Diameter(Ø)
O.D. [Distinction]
Internal Diameter(Ø)
I.D. [Distinction]
Number of Bores(Core)
Length(m)
Filter by standard shipping days
Optional Attributes