Multi-Spiral Tubes (Part Numbers)

Multi-Spiral Tubes
  • Volume Discount
Colorful spiral tube with excellent flexibility.

[Features]
· Directly inherited the features of the TP tube.
· One-touch fittings can be used.
· Can be made to order

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-MPS-4-25S

Part Number
5-MPS-4-25S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
O.D. [Distinction] Internal Diameter
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

55.07 €

1 10 Days 4Up to 42Up to 2[Multi Color] 5 Colors (5 Core)551208

Loading...

  1. 1

Basic information

Type Spiral Cutting Service Usage NA Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Applicable

Tech Support