Multi-Spiral Tubes (Part Numbers)

Multi-Spiral Tubes
  • Volume Discount
Colorful spiral tube with excellent flexibility.

[Features]
· Directly inherited the features of the TP tube.
· One-touch fittings can be used.
· Can be made to order

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-MPS-4-5S

Part Number
6-MPS-4-5S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
O.D. [Distinction] Internal Diameter
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

64.93 €

1 Available Same day

Stock

4Up to 42Up to 2[Multi Color] 6 Colors (6 Core)65563

Loading...

  1. 1

Basic information

Type Spiral Cutting Service Usage NA Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Applicable

This page is Multi-Spiral Tubes, part number 6-MPS-4-5S.
You can find the detail information about specifications and dimensions on part number 6-MPS-4-5S.

Variation of this product

Part Number
2-MPS-10-25S
2-MPS-10-30S
2-MPS-10-5S
6-MPS-6-10S
6-MPS-6-15S
6-MPS-6-20S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
O.D. [Distinction] Internal Diameter
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

85.17 €

1 10 Days 10Up to 106.5Up to 7[Multi Color] 2 Colors (2 Core)2252095

92.18 €

1 10 Days 10Up to 106.5Up to 7[Multi Color] 2 Colors (2 Core)2252434

54.80 €

1 10 Days 10Up to 106.5Up to 7[Multi Color] 2 Colors (2 Core)225739

89.60 €

1 10 Days 6Up to 64Up to 4[Multi Color] 6 Colors (6 Core)612888

98.79 €

1 10 Days 6Up to 64Up to 4[Multi Color] 6 Colors (6 Core)6121133

105.03 €

1 10 Days 6Up to 64Up to 4[Multi Color] 6 Colors (6 Core)6121375

Tech Support