Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8-MPS-4-5S
Part Number
|
---|
8-MPS-4-5S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (Ø) | O.D. [Distinction] | Internal Diameter (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Minimum Bending Radius (mm) | Operating Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
85.28 € | 1 | Available |
Same day
Stock | 4 | Up to 4 | 2 | Up to 2 | [Multi Color] 8 Colors (8 Core) | 8 | 5 | 572 |
Loading...
Type | Spiral | Cutting Service Usage | NA | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Standard / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.8 | Vacuum Compatible | Applicable |
This page is Multi-Spiral Tubes, part number 8-MPS-4-5S.
You can find the detail information about specifications and dimensions on part number 8-MPS-4-5S.
Configure
Stock
Basic Attributes
Color
Type
Outer Diameter(Ø)
O.D. [Distinction]
Internal Diameter(Ø)
I.D. [Distinction]
Number of Bores(Core)
Operating Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2-MPS-10-25S |
2-MPS-10-30S |
2-MPS-10-5S |
8-MPS-6-10S |
8-MPS-6-15S |
8-MPS-6-20S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (Ø) | O.D. [Distinction] | Internal Diameter (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Minimum Bending Radius (mm) | Operating Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
85.17 € | 1 | 10 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Multi Color] 2 Colors (2 Core) | 2 | 25 | 2095 | ||
92.18 € | 1 | 10 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Multi Color] 2 Colors (2 Core) | 2 | 25 | 2434 | ||
54.80 € | 1 | 10 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Multi Color] 2 Colors (2 Core) | 2 | 25 | 739 | ||
119.76 € | 1 | 10 Days | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] 8 Colors (8 Core) | 8 | 12 | 920 | ||
95.85 € | 1 | 10 Days | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] 8 Colors (8 Core) | 8 | 12 | 1180 | ||
101.88 € | 1 | 10 Days | 6 | Up to 6 | 4 | Up to 4 | [Multi Color] 8 Colors (8 Core) | 8 | 12 | 1440 |