Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4-MES-10-5S
Part Number
|
---|
4-MES-10-5S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (Ø) | O.D. [Distinction] | Internal Diameter (Ø) | I.D. [Distinction] | Color | Number of Bores (Core) | Minimum Bending Radius (mm) | Operating Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
105.46 € | 1 | 10 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Multi Color] 4 Colors (4 Core) | 4 | 25 | 739 |
Loading...
Type | Spiral | Cutting Service Usage | NA | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Industrial water / Compressed Air | Operating Environment | Standard / Water-Resistant / Vacuum / Abrasion Resistance / Oil Resistance | Material, Urethane | Water Resistant Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure Range (when using air)(MPa) | -0.1::0.8 | Vacuum Compatible | Applicable |
Configure
Basic Attributes
Color
Type
Outer Diameter(Ø)
O.D. [Distinction]
Internal Diameter(Ø)
I.D. [Distinction]
Number of Bores(Core)
Operating Range(mm)
Filter by standard shipping days
Optional Attributes