Water Resistant Multi-Spiral Tubes MES Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-MES-12-15S

Part Number
5-MES-12-15S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
O.D. [Distinction] Internal Diameter
(Ø)
I.D. [Distinction] Color Number of Bores
(Core)
Minimum Bending Radius
(mm)
Operating Range
(mm)

234.50 €

1 10 Days 12Up to 158Up to 8[Multi Color] 5 Colors (5 Core)5281920

Loading...

  1. 1

Basic information

Type Spiral Cutting Service Usage NA Material Urethane
Applicable Fluid Industrial water / Compressed Air Operating Environment Standard / Water-Resistant / Vacuum / Abrasion Resistance / Oil Resistance Material, Urethane Water Resistant Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8 Vacuum Compatible Applicable

Tech Support