Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HK-75RB
Part Number
|
---|
HK-75RB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.37 € | 1 | 8 Days | 105 | 140.01~220.00 | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 103 | 52 | 125 | 80 | 75 | 38 | Available |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck | Load Category | Heavy Load |
This page is General Castors, Steel, Heavy Load Plate Fixed Type, H Series HK (GOLD Castors), part number HK-75RB.
You can find the detail information about specifications and dimensions on part number HK-75RB.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length F1(mm)
Plate Width F2(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HK-100MCB |
HK-100RB |
HK-100UB |
HK-130MCB |
HK-130RB |
HK-130UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.77 € | 1 | 5 Days | 144 | 320.01~485.00 | 441 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 103 | 52 | 139 | 88 | 100 | 45 | Available | ||
43.36 € | 1 | 5 Days | 144 | 140.01~220.00 | 196 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 103 | 52 | 139 | 88 | 100 | 50 | Available | ||
62.03 € | 1 | 5 Days | 144 | 220.01~320.00 | 294 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 103 | 52 | 139 | 88 | 100 | 50 | Available | ||
122.41 € | 1 | 8 Days | 177 | 485.01~750.00 | 539 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 100 | 56 | 140 | 96 | 130 | 50 | Available | ||
74.48 € | 1 | 8 Days | 177 | 220.01~320.00 | 245 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 100 | 56 | 140 | 96 | 130 | 50 | Available | ||
101.51 € | 1 | 5 Days | 177 | 485.01~750.00 | 490 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 140 | 96 | 130 | 50 | Available |