General Purpose Castors (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD Castors) (Part Numbers - CAD Download)

General Purpose Castors (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD Castors)
  • Volume Discount
A caster with integrated production in Japan.
[Features]
· General purpose type.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WJ-75RB-S

Part Number
WJ-75RB-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing Wheel color Stopper position

23.86 €

1 5 Days 10035.01~80.00With Rotation Stopper78.4[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance636382827532Available--

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Fitting Material Steel Mounting Hole Type Long Hole
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

This page is General Purpose Castors (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD Castors), part number WJ-75RB-S.
You can find the detail information about specifications and dimensions on part number WJ-75RB-S.

Variation of this product

Part Number
WJ-100MCB
WJ-100MCB-S
WJ-100MCB-WS
WJ-75RB-WS
WJ-75UB
WJ-75UB-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing Wheel color Stopper position

86.99 €

1 8 Days 144140.01~220.00NA176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance7171959510034Available--

94.71 €

1 8 Days 144140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance7171959510034Available--

95.78 €

1 8 Days 144140.01~220.00With Double Stopper (Rotation + Turning)176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance7171959510034Available--

19.83 €

1 Available Same day

Stock

10035.01~80.00With Double Stopper (Rotation + Turning)78.4[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance636382827532Available--

20.29 €

1 Available Same day

Stock

10080.01~140.00NA117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance636382827532Available--

30.53 €

1 5 Days 10080.01~140.00With Rotation Stopper117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance636382827532Available--

Tech Support