Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WJ-200MCB-WS
Part Number
|
---|
WJ-200MCB-WS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | Wheel color | Stopper position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.29 € | 1 | 8 Days | 250 | 320.01~485.00 | With Double Stopper (Rotation + Turning) | 392 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Available | - | - |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Long Hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load |
This page is General Purpose Castors (Steel) Medium Loads Plate Swivel Type W Series WJ (GOLD Castors), part number WJ-200MCB-WS.
You can find the detail information about specifications and dimensions on part number WJ-200MCB-WS.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Wheel color
Stopper position
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length F1(mm)
Plate Width F2(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WJ-100MCB |
WJ-100MCB-S |
WJ-100MCB-WS |
WJ-200RB |
WJ-200RB-S |
WJ-200RB-WS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | Wheel color | Stopper position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.99 € | 1 | 8 Days | 144 | 140.01~220.00 | NA | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 71 | 71 | 95 | 95 | 100 | 34 | Available | - | - | ||
94.71 € | 1 | 8 Days | 144 | 140.01~220.00 | With Rotation Stopper | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 71 | 71 | 95 | 95 | 100 | 34 | Available | - | - | ||
95.78 € | 1 | 8 Days | 144 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 176.4 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 71 | 71 | 95 | 95 | 100 | 34 | Available | - | - | ||
88.14 € | 1 | 5 Days | 250 | 220.01~320.00 | NA | 245 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Available | - | - | ||
98.90 € | 1 | 5 Days | 250 | 220.01~320.00 | With Rotation Stopper | 245 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Available | - | - | ||
101.24 € | 1 | 5 Days | 250 | 220.01~320.00 | With Double Stopper (Rotation + Turning) | 245 | [Synthetic Rubber] Black rubber | Abrasion Resistance / Cold Resistance | 112 | 112 | 140 | 140 | 200 | 45 | Available | - | - |