General Castors, Steel, Medium-Light Load Plate Fixed Type, S Series SK (GOLD Castors) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK-75R

Part Number
SK-75R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing

7.28 €

1 Same day

Stock

9335.01~80.0058.8[Rubber] RubberAbrasion Resistance / Cold ResistanceRound hole552870477525NA

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Steel
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

This page is General Castors, Steel, Medium-Light Load Plate Fixed Type, S Series SK (GOLD Castors), part number SK-75R.
You can find the detail information about specifications and dimensions on part number SK-75R.

Variation of this product

Part Number
SK-100RB
SK-100UB
SK-125NB
SK-75U
SK-75UB
SKP-100N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing

23.98 €

1 8 Days 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole80(90)45(50)1107810032Available

27.95 €

1 5 Days 13280.01~140.00117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole80(90)45(50)1107810032Available

36.34 €

1 8 Days 168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceLong Hole100(112)56(53)1409412538Available

11.86 €

1 8 Days 9335.01~80.0078.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870477525NA

16.01 €

1 8 Days 9335.01~80.0078.4UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole552870477525Available

18.67 €

1 8 Days 13280.01~140.00117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceLong Hole68(71)68(71)9010110032NA

Tech Support