• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

General Castors, Steel, Medium-Light Load Plate Fixed Type, S Series SK (GOLD Castors) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKP-150NB

Part Number
SKP-150NB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing

40.04 €

1 8 Days 190140.01~220.00156.8[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceLong Hole75(80)75(80)11011415038Available

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Steel
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

This page is General Castors, Steel, Medium-Light Load Plate Fixed Type, S Series SK (GOLD Castors), part number SKP-150NB.
You can find the detail information about specifications and dimensions on part number SKP-150NB.

Variation of this product

Part Number
SK-100RB
SK-100UB
SK-125NB
SKP-150R
SKP-150RB
SKP-150UB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing

23.98 €

1 8 Days 13280.01~140.00117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole80(90)45(50)1107810032Available

27.95 €

1 5 Days 13280.01~140.00117.6UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole80(90)45(50)1107810032Available

36.34 €

1 8 Days 168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceLong Hole100(112)56(53)1409412538Available

33.80 €

1 8 Days 190140.01~220.00156.8[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole75(80)75(80)11011415038NA

38.33 €

1 8 Days 190140.01~220.00156.8[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole75(80)75(80)11011415040Available

54.81 €

1 8 Days 190140.01~220.00156.8UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75(80)75(80)11011415038Available

Tech Support