Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TJ-65R
Part Number
|
---|
TJ-65R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.04 € | 1 | 8 Days | 80 | 35.01~80.00 | NA | 39.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 55 | 42 | 70 | 58 | 65 | 25 |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck | Load Category | Light Load | Bearing | NA |
This page is General Castors, Steel, Compact Light Load Plate Swivel Type, T Series, TJ (GOLD Castors), part number TJ-65R.
You can find the detail information about specifications and dimensions on part number TJ-65R.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length F1(mm)
Plate Width F2(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TJ-50R |
TJ-50R-S |
TJ-50U |
TJ-65R-S |
TJ-65U |
TJ-65U-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.12 € | 1 | 8 Days | 65 | ~35.00 | NA | 29.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
6.41 € | 1 | 8 Days | 65 | ~35.00 | With Rotation Stopper | 29.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
7.44 € | 1 | 8 Days | 65 | ~35.00 | NA | 34.3 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 46 | 35 | 59 | 47 | 50 | 20 | ||
10.82 € | 1 | 8 Days | 80 | 35.01~80.00 | With Rotation Stopper | 39.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 55 | 42 | 70 | 58 | 65 | 25 | ||
10.71 € | 1 | 8 Days | 80 | 35.01~80.00 | NA | 53.9 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 25 | ||
12.34 € | 1 | 8 Days | 80 | 35.01~80.00 | With Rotation Stopper | 53.9 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 25 |