General Castors, Stainless Steel, Medium Load Plate Swivel Type, S Series, SJ (GOLD Castors) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUS-SJ125RB

Part Number
SUS-SJ125RB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing

114.41 €

1 8 Days 168140.01~220.00NA147[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole75(80)75(80)10210212540Available

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Fitting Material Stainless Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

This page is General Castors, Stainless Steel, Medium Load Plate Swivel Type, S Series, SJ (GOLD Castors), part number SUS-SJ125RB.
You can find the detail information about specifications and dimensions on part number SUS-SJ125RB.

Variation of this product

Part Number
SUS-SJ100NB-S
SUS-SJ100R
SUS-SJ100R-S
SUS-SJ125RB-S
SUS-SJ125UB
SUS-SJ125UB-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Bearing

85.99 €

1 8 Days 13280.01~140.00With Rotation Stopper117.6[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold ResistanceLong Hole68(71)68(71)909010032Available

67.15 €

1 8 Days 13280.01~140.00NA117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole68(71)68(71)909010032NA

75.49 €

1 8 Days 13280.01~140.00With Rotation Stopper117.6[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole68(71)68(71)909010032NA

109.93 €

1 8 Days 168140.01~220.00With Rotation Stopper147[Rubber] RubberAbrasion Resistance / Cold ResistanceLong Hole75(80)75(80)10210212540Available

101.93 €

1 8 Days 168140.01~220.00NA147UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75(80)75(80)10210212538Available

105.99 €

1 Available 5 Days 168140.01~220.00With Rotation Stopper147UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75(80)75(80)10210212538Available

Tech Support