Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA-50U-S
Part Number
|
---|
EA-50U-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | Stem Length | Thread Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.74 € | 1 | 8 Days | 68 | 35.01~80.00 | With Rotation Stopper | 39.2 | Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 50 | 20 | NA | 35 | 1.75 |
Loading...
Caster Type | Screw-in type | Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck |
---|---|---|---|---|---|
Load Category | Light Load |
This page is General Castors, Steel, Light Load Screw-in Type, E Series EA (GOLD Castors), part number EA-50U-S.
You can find the detail information about specifications and dimensions on part number EA-50U-S.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Wheel Material
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Bearing
Stem Length
Thread Pitch
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EA-100R |
EA-100R-S |
EA-100U |
EA-75N |
EA-75N-S |
EA-75R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | Stem Length | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.95 € | 1 | 8 Days | 126 | 35.01~80.00 | NA | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M16 | 100 | 25 | NA | 40 | 2.0 | ||
17.60 € | 1 | 8 Days | 126 | 35.01~80.00 | With Rotation Stopper | 49 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M16 | 100 | 25 | NA | 40 | 2.0 | ||
18.89 € | 1 | 8 Days | 126 | 35.01~80.00 | NA | 58.8 | Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M16 | 100 | 27 | NA | 40 | 2.0 | ||
7.72 € | 1 | 8 Days | 95 | 35.01~80.00 | NA | 49 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | M12 | 75 | 20 | NA | 35 | 1.75 | ||
9.51 € | 1 | 8 Days | 95 | 35.01~80.00 | With Rotation Stopper | 49 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | M12 | 75 | 20 | NA | 35 | 1.75 | ||
9.13 € | 1 | 8 Days | 95 | 35.01~80.00 | NA | 39.2 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M12 | 75 | 20 | NA | 35 | 1.75 |