Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SA-100NB-M20XP2.5
Part Number
|
---|
SA-100NB-M20XP2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | Thread Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.14 € | 1 | 8 Days | 138 | 80.01~140.00 | NA | 98 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance | M20 | 100 | 32 | Available | 2.5 |
Loading...
Caster Type | Screw-in type | Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck |
---|---|---|---|---|---|
Load Category | Medium Load | Stem Length | 40 |
This page is General Castors, Steel, Medium-Light Load Screw-in Type, S Series SA (GOLD Castors), part number SA-100NB-M20XP2.5.
You can find the detail information about specifications and dimensions on part number SA-100NB-M20XP2.5.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Bearing
Thread Pitch
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SA-100N-M20XP2.5 |
SA-100N-S-M20XP2.5 |
SA-100NB-S-M20XP2.5 |
SA-100R-M20XP2.5 |
SA-100R-S-M20XP2.5 |
SA-100RB-M20XP2.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Bearing | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.86 € | 1 | 8 Days | 138 | 80.01~140.00 | NA | 98 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | M20 | 100 | 32 | NA | 2.5 | ||
31.89 € | 1 | 8 Days | 138 | 80.01~140.00 | With Rotation Stopper | 98 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | M20 | 100 | 32 | NA | 2.5 | ||
36.97 € | 1 | 8 Days | 138 | 80.01~140.00 | With Rotation Stopper | 98 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance / Cold Resistance | M20 | 100 | 32 | Available | 2.5 | ||
28.76 € | 1 | 8 Days | 138 | 80.01~140.00 | NA | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 100 | 32 | NA | 2.5 | ||
33.77 € | 1 | 8 Days | 138 | 80.01~140.00 | With Rotation Stopper | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 100 | 32 | NA | 2.5 | ||
33.02 € | 1 | 8 Days | 138 | 80.01~140.00 | NA | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | M20 | 100 | 32 | Available | 2.5 |