Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSK-125NRB
Part Number
|
---|
SSK-125NRB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.01 € | 1 | 11 Days | Plate Type Fixed | 168 | NA | 117.6 | 75(80) | 75(80) | 140 | 94 | 125 | 38 |
Loading...
Properties | Quiet | Load Range [Calculated as catalog allowable load×9.8÷10](daN) | 80.01~140.00 | Wheel Material | Rubber (Resin Wheel) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance | Fitting Material | Stainless Steel | Mounting Hole Type | Long Hole |
Application | Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load | Bearing | Available |
This page is General Castors, Steel, Medium-Light Load Silent Type S Series SSJ / SSK (GOLD Castors), part number SSK-125NRB.
You can find the detail information about specifications and dimensions on part number SSK-125NRB.
Configure
Basic Attributes
Type
Caster Type
Mounting Height H(mm)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length F1(mm)
Plate Width F2(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSJ-125NRB |
SSJ-125NRB-S |
SSJ-150NRB |
SSJ-150NRB-S |
SSK-100NRB |
SSK-150NRB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.60 € | 1 | 11 Days | Plate Type Universal | 168 | NA | 117.6 | 75(80) | 75(80) | 102 | 102 | 125 | 38 | ||
54.40 € | 1 | 11 Days | Plate Type Universal | 168 | With Rotation Stopper | 117.6 | 75(80) | 75(80) | 102 | 102 | 125 | 38 | ||
52.26 € | 1 | 11 Days | Plate Type Universal | 190 | NA | 127.4 | 75(80) | 75(80) | 102 | 102 | 150 | 38 | ||
57.98 € | 1 | 11 Days | Plate Type Universal | 190 | With Rotation Stopper | 127.4 | 75(80) | 75(80) | 102 | 102 | 150 | 38 | ||
25.02 € | 1 | 11 Days | Plate Type Fixed | 132 | NA | 98 | 68(71) | 68(71) | 110 | 0 | 100 | 32 | ||
34.67 € | 1 | 11 Days | Plate Type Fixed | 190 | NA | 127.4 | 75(80) | 75(80) | 140 | 94 | 150 | 38 |