Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WK-100RBE-S
Part Number
|
---|
WK-100RBE-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.41 € | 1 | 9 Days | 144 | 80.01~140.00 | With Rotation Stopper | 98 | 80 | 45 | 116 | 79 | 100 | 35 |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Wheel Material | Conductive Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Cold Resistance / Antistatic | Fitting Material | Steel | Mounting Hole Type | Long Hole |
Application | Streamlining of Logistics, Hand Truck | Load Category | Medium Load | Bearing | Available |
This page is Dedicated Castors, Conductive Castors, Medium Load Plate Fixed Type W Series, WK (GOLD Castors), part number WK-100RBE-S.
You can find the detail information about specifications and dimensions on part number WK-100RBE-S.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range [Calculated as catalog allowable load×9.8÷10](daN)
Stopper
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length F1(mm)
Plate Width F2(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WK-100RBE |
WK-130RBE |
WK-130RBE-S |
WK-150RBE |
WK-150RBE-S |
WK-200RBE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range [Calculated as catalog allowable load×9.8÷10] (daN) | Stopper | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length F1 (mm) | Plate Width F2 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.77 € | 1 | 9 Days | 144 | 80.01~140.00 | NA | 98 | 80 | 45 | 116 | 79 | 100 | 35 | ||
43.98 € | 1 | 5 Days | 177 | 140.01~220.00 | NA | 147 | 100 | 56 | 138 | 93 | 130 | 38 | ||
54.11 € | 1 | 9 Days | 177 | 140.01~220.00 | With Rotation Stopper | 147 | 100 | 56 | 138 | 93 | 130 | 38 | ||
47.45 € | 1 | 9 Days | 198 | 140.01~220.00 | NA | 156.8 | 100 | 56 | 138 | 93 | 150 | 45 | ||
58.92 € | 1 | 9 Days | 198 | 140.01~220.00 | With Rotation Stopper | 156.8 | 100 | 56 | 138 | 93 | 150 | 45 | ||
77.37 € | 1 | 9 Days | 250 | 140.01~220.00 | NA | 196 | 112 | 63 | 154 | 102 | 200 | 45 |