Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SW2-4-3W
Part Number
|
---|
SW2-4-3W |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | O.D. D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.03 € | 15,000 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Chromate | 4.1 | 4 | - | 1 | Box/Package | [JIS-SWRH] JIS-SWRH72 | - | [Not Provided] Anti-rust Oil Only | 7.6 |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|---|---|---|---|---|
Load Type | No. 2 (Medium Load) |
This page is JIS Spring Washer, part number SW2-4-3W.
You can find the detail information about specifications and dimensions on part number SW2-4-3W.
Configure
Basic Attributes
Material
Surface Treatment
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
O.D. D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SW2-10-3W |
SW2-10-SUS |
SW2-12 |
SW2-4-SUS |
SW2-5 |
SW2-5-3W |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | O.D. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.53 € | 900 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Chromate | 10.2 | 10 | - | 2.5 | Box/Package | [JIS-SWRH] JIS-SWRH72 | - | [Not Provided] Anti-rust Oil Only | 18.4 | ||
79.52 € | 900 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | Temper Color | 10.2 | 10 | - | 2.5 | Box/Package | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 (CSP) Equiv.) | Temper Color | 18.4 | ||
58.09 € | 550 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | [Not Provided] Anti-rust Oil Only | 12.2 | 12 | - | 3 | Box/Package | [JIS-SWRH] JIS-SWRH72 | - | [Not Provided] Anti-rust Oil Only | 21.5 | ||
132.22 € | 15,000 Pieces Per Package | 1 pack | 7 Days | 10 | Stainless Steel | Temper Color | 4.1 | 4 | - | 1 | Box/Package | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 (CSP) Equiv.) | Temper Color | 7.6 | ||
46.26 € | 8,000 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Anti-rust Oil Only | 5.1 | 5 | - | 1.3 | Box/Package | [JIS-SWRH] JIS-SWRH72 | - | [Not Provided] Anti-rust Oil Only | 9.2 | |
81.28 € | 8,000 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Chromate | 5.1 | 5 | - | 1.3 | Box/Package | [JIS-SWRH] JIS-SWRH72 | - | [Not Provided] Anti-rust Oil Only | 9.2 |