JIS Toothed Washer【1-60,000 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TWA-3.5-3W

Part Number
TWA-3.5-3W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed) Type, Toothed Washer O.D. D
(mm)

1.68 €

1 Available 6 Days 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3.73.5-0.45Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.Temper ColorInternal Teeth Profile-

Loading...

  1. 1

Basic information

Type (Application) Loosening Prevention Type Toothed Washer

This page is JIS Toothed Washer, part number TWA-3.5-3W.
You can find the detail information about specifications and dimensions on part number TWA-3.5-3W.

Variation of this product

Part Number
TWA-12-3W
TWA-12-N
TWA-14-3W
TWA-3/8-3W
TWA-30-3W
TWA-4-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed) Type, Toothed Washer O.D. D
(mm)

0.40 €

1 Available Same day

Stock

10[Steel] Steel[Trivalent Chromate] Trivalent White12.512-1Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile21

96.25 €

1,000 Pieces Per Package

1 pack 7 Days 10[Steel] SteelNickel Plating12.512-1Box/Package[EN 1.1206 Equiv.] EN 1.1206 Equiv.Temper ColorInternal Teeth Profile21

1.79 €

1 Available 6 Days 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate14.514-1Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.Temper ColorInternal Teeth Profile23

1.74 €

1 Available 6 Days 10[Steel] Steel[Trivalent Chromate] Trivalent Chromate9.8-3/80.9Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.Temper ColorInternal Teeth Profile17.5

0.72 €

1 Available Same day

Stock

10[Steel] Steel[Trivalent Chromate] Trivalent Chromate3130-1.2Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.Temper ColorInternal Teeth Profile-

0.33 €

1 Available Same day

Stock

10[Steel] Steel[Trivalent Chromate] Trivalent White4.34-0.45Low Quantity (can be purchased from one)[EN 1.1206 Equiv.] EN 1.1206 Equiv.[Trivalent Chromate] Trivalent WhiteInternal Teeth Profile8.5

Tech Support