Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TWB-24-3W
Part Number
|
---|
TWB-24-3W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | Type, Toothed Washer | O.D. D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.40 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Chromate | 25 | 24 | - | 1.6 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | Temper Color | Outside Tooth Profile | 38 |
Loading...
Type (Application) | Loosening Prevention | Type | Toothed Washer |
---|
This page is JIS Toothed Washer, part number TWB-24-3W.
You can find the detail information about specifications and dimensions on part number TWB-24-3W.
Configure
Basic Attributes
Material
Surface Treatment
Screw Nominal (inch)
Material: Steel
Type
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Surface Treatment (Detailed)
Type, Toothed Washer
O.D. D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TWA-12-3W |
TWA-12-N |
TWA-14-3W |
TWB-3-3W |
TWB-3-N |
TWB-3-NPB |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Surface Treatment (Detailed) | Type, Toothed Washer | O.D. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.40 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 12.5 | 12 | - | 1 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Trivalent Chromate] Trivalent White | Internal Teeth Profile | 21 | ||
96.25 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Nickel Plating | 12.5 | 12 | - | 1 | Box/Package | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | Temper Color | Internal Teeth Profile | 21 | ||
1.79 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent Chromate | 14.5 | 14 | - | 1 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | Temper Color | Internal Teeth Profile | 23 | ||
1.67 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Trivalent Chromate] Trivalent White | 3.2 | 3 | - | 0.45 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | [Trivalent Chromate] Trivalent White | Outside Tooth Profile | 6.5 | ||
0.33 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Nickel Plating | 3.2 | 3 | - | 0.45 | Low Quantity (can be purchased from one) | [EN 1.1206 Equiv.] EN 1.1206 Equiv. | Temper Color | Outside Tooth Profile | 6.5 | ||
0.12 € | 1 | Available | 6 Days | 10 | [Phosphor Bronze] JIS-C5191R-H | Nickel Plating | 3.2 | 3 | - | 0.45 | Low Quantity (can be purchased from one) | - | Temper Color | Outside Tooth Profile | 6.5 |