Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDS12-3
Part Number
|
---|
MDS12-3 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Applied Load | O.D. D (Ø) | I.D. d (mm) | Free Height Ho (mm) | Load (for 0.25h) (N) | Load (for 0.50h) (N) | Load (for 0.75h) (N) | Plate Thickness t (mm) | Effective Height h (mm) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.16 € | 500 Pieces Per Package | 1 pack | 7 Days | 10 | Light Load | 28 | 12.2 | 1.87 | 511 | 844 | 1040 | 0.9 | 0.97 | Box/Package |
Loading...
Material | S60C ~ S70C, SK85, SUP10 |
---|
This page is MDS Disc Springs, part number MDS12-3.
You can find the detail information about specifications and dimensions on part number MDS12-3.
Configure
Basic Attributes
Type
Applied Load
O.D. D(Ø)
I.D. d(mm)
Free Height Ho(mm)
Load (for 0.25h)(N)
Load (for 0.50h)(N)
Load (for 0.75h)(N)
Plate Thickness t(mm)
Effective Height h(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDS100-2 |
MDS11-1 |
MDS11-2 |
MDS12-4 |
MDS125-2 |
MDS125-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applied Load | O.D. D (Ø) | I.D. d (mm) | Free Height Ho (mm) | Load (for 0.25h) (N) | Load (for 0.50h) (N) | Load (for 0.75h) (N) | Plate Thickness t (mm) | Effective Height h (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.83 € | 1 | 7 Days | 10 | Heavy Load | 200 | 102 | 16.2 | 71700 | 139000 | 203000 | 12 | 4.2 | Low Quantity (can be purchased from one) | ||
1.83 € | 1 | Available | 6 Days | 10 | Light Load | 22.5 | 11.2 | 1.45 | 326 | 582 | 766 | 0.8 | 0.65 | Low Quantity (can be purchased from one) | |
1.84 € | 1 | Available | 6 Days | 10 | Heavy Load | 22.5 | 11.2 | 1.7 | 692 | 1280 | 1870 | 1.2 | 0.5 | Low Quantity (can be purchased from one) | |
0.92 € | 1 | Available | 6 Days | 10 | Heavy Load | 28 | 12.2 | 2.3 | 1370 | 2540 | 3690 | 1.6 | 0.7 | Low Quantity (can be purchased from one) | |
182.72 € | 1 | 7 Days | 10 | Heavy Load | 250 | 127 | 19.3 | 89900 | 164000 | 229000 | 12 | 7.3 | Low Quantity (can be purchased from one) | ||
184.13 € | 1 | 7 Days | 10 | Light Load | 250 | 127 | 19.6 | 98500 | 189000 | 274000 | 14 | 5.6 | Low Quantity (can be purchased from one) |