Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CFS-K-I-032
Part Number
|
---|
CFS-K-I-032 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal (φ) | Overall Length L (mm) | Compatible Hose 1 | Compatible Hose 2 | Compatible Hose 3 | Compatible Hose 4 | Compatible Hose 5 | Color | Tip Outer Diameter A | Tip Internal Diameter B | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.42 € | 1 | Available |
Same day
Stock | 32 | 70 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Ivory | 36.0 | 32 |
Loading...
Type | Cuff | Material | Soft PVC (Vinyl Chloride) |
---|
This page is Duct Cuffs, part number CFS-K-I-032.
You can find the detail information about specifications and dimensions on part number CFS-K-I-032.
Configure
Stock
Basic Attributes
Type
Nominal(φ)
Overall Length L(mm)
Compatible Hose 1
Compatible Hose 2
Compatible Hose 3
Compatible Hose 4
Compatible Hose 5
Color
Tip Outer Diameter A
Tip Internal Diameter B
Optional Attributes
Part Number |
---|
CFS-K-G-032 |
CFS-K-G-038 |
CFS-K-G-050 |
CFS-K-I-038 |
CFS-K-I-050 |
CFS-K-I-065 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal (φ) | Overall Length L (mm) | Compatible Hose 1 | Compatible Hose 2 | Compatible Hose 3 | Compatible Hose 4 | Compatible Hose 5 | Color | Tip Outer Diameter A | Tip Internal Diameter B |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.94 € | 1 |
Same day
Stock | 32 | 70 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Gray | 36.0 | 32 | ||
3.63 € | 1 | Available |
Same day
Stock | 38 | 80 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Gray | 43.0 | 38 | |
3.00 € | 1 |
Same day
Stock | 50 | 82 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Gray | 56.3 | 50.8 | ||
2.77 € | 1 |
Same day
Stock | 38 | 80 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Ivory | 43.0 | 38 | ||
3.00 € | 1 |
Same day
Stock | 50 | 82 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Ivory | 56.3 | 50.8 | ||
4.75 € | 1 |
Same day
Stock | 65 | 86 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Ivory | 69.0 | 63 |