Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PMS-130WB
Part Number
|
---|
PMS-130WB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings | Foil material | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.22 € | 1 | Available | 5 Days | 177 | 140.01~220.00 | 180 | Rubber | NA | 80(90) | 80(90) | 110 | 110 | 130 | 40 | 105 | Medium Load | 90-90, 80-80 | Available | Steel Plate | - | - |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Factory facilities |
This page is PMS Model Swivel Wheel Plate Type, part number PMS-130WB.
You can find the detail information about specifications and dimensions on part number PMS-130WB.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Wheel Bearings
Foil material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PMS-100WB |
PMS-130GUB |
PMS-130UWB |
PMS-130WB-G |
PMS-150AW |
PMS-150GUB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings | Foil material | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.37 € | 1 | 7 Days | - | 80.01~140.00 | 120 | Rubber | NA | 67 (74) | 67 (74) | - | - | - | - | 82 | Heavy Load | - | Yes | Steel plate | - | - | ||
35.98 € | 1 | 5 Days | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | NA | 80(90) | 80(90) | 110 | 110 | 130 | 40 | 105 | Medium Load | 90-90, 80-80 | Available | Nylon | 4562182579164 | 404-7257 | ||
59.99 € | 1 | 5 Days | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | NA | 80(90) | 80(90) | 110 | 110 | 130 | 35 | 105 | Heavy Load | 90-90, 80-80 | Available | Steel Plate | - | - | ||
44.54 € | 1 | 14 Days | - | 140.01~220.00 | 180 | Rubber | NA | 80 (90) | 80 (90) | 110 | 110 | - | - | 105 | Heavy Load | - | Yes | Steel plate | - | - | ||
55.46 € | 1 | 5 Days | 198 | 220.01~320.00 | 250 | Rubber | NA | 87(94) | 87(94) | 120 | 120 | 150 | 42 | 115 | Heavy Load | 94-94, 87-87 | Available | Aluminum | - | - | ||
37.64 € | 1 | 7 Days | 198 | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | NA | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 115 | Medium Load | 94-94, 87-87 | Available | Nylon | 4580322260246 | 440-5188 |