Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PMR-200AW
Part Number
|
---|
PMR-200AW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.40 € | 1 | 5 Days | 250 | 220.01~320.00 | 300 | Rubber | NA | 112 | 63 | 151 | 102 | 200 | 45 | Heavy Load | Available | Aluminum | - | - |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Factory facilities |
This page is PMR Model Rigid Wheel Plate Type, part number PMR-200AW.
You can find the detail information about specifications and dimensions on part number PMR-200AW.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Wheel Bearings
Foil material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PMR-130GUB |
PMR-130UWB |
PMR-130WB |
PMR-200GUB |
PMR-200UWB |
PMR-200WB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.46 € | 1 | 5 Days | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | NA | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Available | Nylon | 4562182579225 | 404-7184 | ||
51.40 € | 1 | 5 Days | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | NA | 100 | 56 | 137 | 93 | 130 | 35 | Heavy Load | Available | Steel Plate | - | - | ||
31.19 € | 1 | Available | 5 Days | 177 | 140.01~220.00 | 180 | Rubber | NA | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Available | Steel Plate | - | - | |
52.85 € | 1 | 5 Days | 250 | 220.01~320.00 | 250 | [Others] Nylon Foil Urethane Foam | NA | 112 | 63 | 151 | 102 | 200 | 43 | Medium Load | Available | Nylon | 4562182579362 | 404-7222 | ||
91.83 € | 1 | 5 Days | 250 | 320.01~485.00 | 400 | [Urethane] Urethane | NA | 112 | 63 | 151 | 102 | 200 | 42 | Extra heavy load | Available | Steel Plate | - | - | ||
56.05 € | 1 | 5 Days | 250 | 220.01~320.00 | 250 | Rubber | NA | 112 | 63 | 151 | 102 | 200 | 43 | Heavy Load | Available | Steel Plate | - | - |