Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PMS-200WBLB(R)-G
Part Number
|
---|
PMS-200WBLB(R)-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type | Foil material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.79 € | 1 | 14 Days | - | 220.01~320.00 | 250 | Rubber | 105 (120) | 105 (120) | 144 | 144 | - | 43 | 156 | Heavy Load | - | Yes | Yes | Lever type double stoppers attached (right) | - |
Loading...
Caster Type | Plate Type Universal | Stopper | With Double Stopper (Rotation + Turning) | Wheel Characteristics | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Long Hole | Application | Factory facilities |
This page is PMS-LB Model Swivel Wheel Lever Type (With Double Stopper), part number PMS-200WBLB(R)-G.
You can find the detail information about specifications and dimensions on part number PMS-200WBLB(R)-G.
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Combination of Slotted Hole Pitch
Foil material
Type
Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Width(mm)
Swivel Radius(mm)
Stopper
Wheel Bearings
Stopper Lever Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PMS-130GUBLB(R) |
PMS-130UWBLB(R) |
PMS-130WBLB(R) |
PMS-150AWLB(R) |
PMS-150GUBLB(R) |
PMS-150UWBLB(R) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.15 € | 1 | 5 Days | 177 | 140.01~220.00 | 180 | [Urethane] Urethane | 80(90) | 80(90) | 110 | 110 | 130 | 40 | 138 | Medium Load | 90-90, 80-80 | Available | Available | Lever Type with Double Stopper (Right) | Nylon | ||
57.77 € | 1 | Available |
Same day
Stock | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | 80(90) | 80(90) | 110 | 110 | 130 | 35 | 138 | Heavy Load | 90-90, 80-80 | Available | Available | Lever Type with Double Stopper (Right) | Steel Plate | |
51.45 € | 1 | 5 Days | 177 | 140.01~220.00 | 180 | Rubber | 80(90) | 80(90) | 110 | 110 | 130 | 40 | 138 | Medium Load | 90-90, 80-80 | Available | Available | Lever Type with Double Stopper (Right) | Steel Plate | ||
73.54 € | 1 | Available | 5 Days | 198 | 220.01~320.00 | 250 | Rubber | 87(94) | 87(94) | 120 | 120 | 150 | 42 | 138 | Heavy Load | 94-94, 87-87 | Available | Available | Lever Type with Double Stopper (Right) | Aluminum | |
52.79 € | 1 | 7 Days | 198 | 140.01~220.00 | 200 | [Urethane] Urethane | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 138 | Heavy Load | 94-94, 87-87 | Available | Available | Lever Type with Double Stopper (Right) | Nylon | ||
84.31 € | 1 | 5 Days | 198 | 220.01~320.00 | 300 | [Urethane] Urethane | 87(94) | 87(94) | 120 | 120 | 150 | 38 | 138 | Heavy Load | 94-94, 87-87 | Available | Available | Lever Type with Double Stopper (Right) | Steel Plate |