Corrugated Aluminum Handwheel WA

Corrugated Aluminum Handwheel WA
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A small handwheel made from aluminum. Easy to grasp thanks to the corrugated design of the outer rim. Available with a handle outer diameter of ø80 or ø100.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WA-80
WA-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)

15.26 €

10.68 €

1 Same day

Stock

803227

21.84 €

15.29 €

1 Available Same day

Stock

1003830

Loading...

  1. 1

Basic information

Handwheel Type Solid Handle, Material Aluminium cast alloy (JIS-AC2B) Mounting Section, Hole Machining NA
Handle No (No Grip Screw) Handle Surface Treatment Black wrinkle paint

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360