Balance Handle BA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BA-65
BA-80
BA-95
BA-110
BA-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)
Round hole diameter
(mm)
Handle Width

63.35 €

1 7 Days 652313865

65.17 €

1 6 Days 8026141080

66.93 €

1 7 Days 9429141094

82.32 €

1 7 Days 110341812110

93.87 €

1 7 Days 140371812140

Loading...

  1. 1

Basic information

Handwheel Type Revolving Crank Handles Handle, Material Black phenol resin Mounting Section, Hole Machining Center Hole
Handle Available Handle, Type Rotation Type Handle Surface Treatment NA
Grip Material Black phenol resin Grip, Surface Treatment NA Set Screw Flat Machining NA
Accessory Grip

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360