Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Numbers - CAD Download)

Cross Recessed Pan Head Machine Screw
  • Volume Discount
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS307J3, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPPN-316L-M6-45
CSPPN-SUS-M6-45
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Screw Type

83.80 €

100 Pieces Per Package

1 pack 6 Days 10645[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A1StandardLow Quantity (can be purchased from one)Full-Thread

2.54 €

1 Available 6 Days 10645[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A1StandardLow Quantity (can be purchased from one)Full-Thread

Loading...

  1. 1

Basic information

Detailed Shape Pan Mounting Hole Shape Phillips Head Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Application Standard

Tech Support