Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSPPN-316L-M4-25 |
CSPPN-SUS-M4-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.17 € | 1 | Available | 6 Days | 10 | 4 | 25 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.7 | Standard | Low Quantity (can be purchased from one) | Full-Thread | |
0.27 € | 1 | Available |
Same day
Stock | 10 | 4 | 25 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.7 | Standard | Low Quantity (can be purchased from one) | Full-Thread |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Application | Standard |
Configure
Stock
Basic Attributes
Material
Surface Treatment
Type
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Sales Unit
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes