Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Numbers - CAD Download)

Cross Recessed Pan Head Machine Screw
  • Volume Discount
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS307J3, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPPN-SUSTHW-M4-14

Part Number
CSPPN-SUSTHW-M4-14
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Screw Type

81.70 €

1,000 Pieces Per Package

1 pack 15 Days 10414[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7StandardBox/PackageFull-Thread

Loading...

  1. 1

Basic information

Detailed Shape Pan Mounting Hole Shape Phillips Head Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Application Standard

This page is Cross Recessed Pan Head Machine Screw, part number CSPPN-SUSTHW-M4-14.
You can find the detail information about specifications and dimensions on part number CSPPN-SUSTHW-M4-14.

Variation of this product

Part Number
CSPPN-316L-M2-8
CSPPN-316L-M2.6-10
CSPPN-316L-M2.6-12
CSPPN-SUSTHW-M4-15
CSPPN-SUSTHW-M4-16
CSPPN-SUSTHW-M4-18
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Screw Type

0.23 €

1 Available Same day

Stock

1028[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.4StandardLow Quantity (can be purchased from one)Full-Thread

1.83 €

1 Available 6 Days 102.610[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.45StandardLow Quantity (can be purchased from one)Full-Thread

1.87 €

1 Available 6 Days 102.612[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.45StandardLow Quantity (can be purchased from one)Full-Thread

87.92 €

1,000 Pieces Per Package

1 pack 15 Days 10415[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7StandardBox/PackageFull-Thread

93.93 €

1,000 Pieces Per Package

1 pack 6 Days 10416[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7StandardBox/PackageFull-Thread

48.52 €

500 Pieces Per Package

1 pack 15 Days 10418[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.7StandardBox/PackageFull-Thread

Tech Support