Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPPN-SUS-M4-48
Part Number
|
---|
CSPPN-SUS-M4-48 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.34 € | 1 | Available |
Same day
Stock | 10 | 4 | 48 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.7 | Standard | Low Quantity (can be purchased from one) | Full-Thread |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Application | Standard |
This page is Cross Recessed Pan Head Machine Screw, part number CSPPN-SUS-M4-48.
You can find the detail information about specifications and dimensions on part number CSPPN-SUS-M4-48.
Configure
Stock
Basic Attributes
Material
Surface Treatment
Type
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Sales Unit
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSPPN-316L-M2-8 |
CSPPN-316L-M2.6-10 |
CSPPN-316L-M2.6-12 |
CSPPN-SUS-M4-5 |
CSPPN-SUS-M4-50 |
CSPPN-SUS-M4-53 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.23 € | 1 | Available |
Same day
Stock | 10 | 2 | 8 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.4 | Standard | Low Quantity (can be purchased from one) | Full-Thread | |
1.83 € | 1 | Available | 6 Days | 10 | 2.6 | 10 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.45 | Standard | Low Quantity (can be purchased from one) | Full-Thread | |
1.87 € | 1 | Available | 6 Days | 10 | 2.6 | 12 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.45 | Standard | Low Quantity (can be purchased from one) | Full-Thread | |
0.17 € | 1 | Available | 6 Days | - | 4 | 5 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.7 | Standard | Low Quantity (can be purchased from one) | Full-Thread | |
0.29 € | 1 | Available |
Same day
Stock | 10 | 4 | 50 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.7 | Standard | Low Quantity (can be purchased from one) | Full-Thread | |
2.37 € | 1 | Available | 6 Days | 10 | 4 | 53 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.7 | Standard | Low Quantity (can be purchased from one) | Full-Thread |