Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPPN-SUSTHW-M4-37
Part Number
|
---|
CSPPN-SUSTHW-M4-37 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.24 € | 200 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 37 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 0.7 | Standard | Box/Package | Full-Thread |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Application | Standard |
This page is Cross Recessed Pan Head Machine Screw, part number CSPPN-SUSTHW-M4-37.
You can find the detail information about specifications and dimensions on part number CSPPN-SUSTHW-M4-37.
Configure
Basic Attributes
Material
Surface Treatment
Type
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Sales Unit
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSPPN-316L-M2-8 |
CSPPN-316L-M2.6-10 |
CSPPN-316L-M2.6-12 |
CSPPN-SUSTHW-M4-40 |
CSPPN-SUSTHW-M4-45 |
CSPPN-SUSTHW-M4-5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.23 € | 1 | Available |
Same day
Stock | 10 | 2 | 8 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.4 | Standard | Low Quantity (can be purchased from one) | Full-Thread | ||
1.83 € | 1 | Available | 6 Days | 10 | 2.6 | 10 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.45 | Standard | Low Quantity (can be purchased from one) | Full-Thread | ||
1.87 € | 1 | Available | 6 Days | 10 | 2.6 | 12 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.45 | Standard | Low Quantity (can be purchased from one) | Full-Thread | ||
33.22 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 40 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 0.7 | Standard | Box/Package | Full-Thread | ||
37.77 € | 200 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 45 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 0.7 | Standard | Box/Package | Full-Thread | ||
111.97 € | 2,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 5 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [White Paint] Head Paint (White) | 0.7 | Standard | Box/Package | Full-Thread |