Phillips Flat Head Screw【1-15,000 Pieces Per Package】 (Part Numbers - CAD Download)

Phillips Flat Head Screw
  • Volume Discount
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS307J3, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPCSZ-SUSTHW-M5-11

Part Number
CSPCSZ-SUSTHW-M5-11
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Screw Type

44.83 €

500 Pieces Per Package

1 pack 15 Days 10511[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.8StandardLow Quantity (can be purchased from one)Full-Thread

Loading...

  1. 1

Basic information

Detailed Shape Disc Mounting Hole Shape Phillips Head Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Application Standard

This page is Phillips Flat Head Screw, part number CSPCSZ-SUSTHW-M5-11.
You can find the detail information about specifications and dimensions on part number CSPCSZ-SUSTHW-M5-11.

Variation of this product

Part Number
CSPCSZ-316L-M2-6
CSPCSZ-316L-M2-8
CSPCSZ-316L-M2.6-10
CSPCSZ-SUSTHW-M5-12
CSPCSZ-SUSTHW-M5-13
CSPCSZ-SUSTHW-M5-14
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Screw Type

1.72 €

1 Available 6 Days 1026[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.4StandardLow Quantity (can be purchased from one)Full-Thread

0.18 €

1 Available Same day

Stock

1028[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.4StandardLow Quantity (can be purchased from one)Full-Thread

1.83 €

1 Available 6 Days 102.610[Stainless Steel] EN 1.4404 Equiv.[Not Provided] N/A0.45StandardLow Quantity (can be purchased from one)Full-Thread

43.93 €

500 Pieces Per Package

1 pack 6 Days 10512[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.8StandardLow Quantity (can be purchased from one)Full-Thread

50.26 €

500 Pieces Per Package

1 pack 15 Days 10513[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.8StandardLow Quantity (can be purchased from one)Full-Thread

57.58 €

500 Pieces Per Package

1 pack 6 Days 10514[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)[White Paint] Head Paint (White)0.8StandardLow Quantity (can be purchased from one)Full-Thread

Tech Support