Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPTRT-SUSGJB-M2-12
Part Number
|
---|
CSPTRT-SUSGJB-M2-12 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.57 € | 4,000 Pieces Per Package | 1 pack | 14 Days | 10 | 2 | 12 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Copper Plating] German Brown plating | 0.4 | Standard | - | A2-50 | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Truss | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Application | Standard |
Screw Type | Full-Thread |
This page is Cross Recessed Truss Screw, part number CSPTRT-SUSGJB-M2-12.
You can find the detail information about specifications and dimensions on part number CSPTRT-SUSGJB-M2-12.
Configure
Basic Attributes
Material
Surface Treatment
Strength Class (Steel)
Type
Screw Nominal (M)
Length L (mm)(mm)
Pitch(mm)
Additional Shape
Strength Class (Stainless Steel)
Sales Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSPTRT-316L-M3-25 |
CSPTRT-316L-M3-5 |
CSPTRT-316L-M3-6 |
CSPTRT-SUSGJB-M2-14 |
CSPTRT-SUSGJB-M2-15 |
CSPTRT-SUSGJB-M2-16 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.87 € | 1 | Available | 6 Days | 10 | 3 | 25 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.5 | Standard | - | - | Low Quantity (can be purchased from one) | ||
0.25 € | 1 | Available |
Same day
Stock | 10 | 3 | 5 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.5 | Standard | - | - | Low Quantity (can be purchased from one) | ||
0.10 € | 1 | Available |
Same day
Stock | 10 | 3 | 6 | [Stainless Steel] EN 1.4404 Equiv. | [Not Provided] N/A | 0.5 | Standard | - | - | Low Quantity (can be purchased from one) | ||
180.13 € | 4,000 Pieces Per Package | 1 pack | 14 Days | 10 | 2 | 14 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Copper Plating] German Brown plating | 0.4 | Standard | - | A2-50 | Low Quantity (can be purchased from one) | ||
177.90 € | 4,000 Pieces Per Package | 1 pack | 14 Days | 10 | 2 | 15 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Copper Plating] German Brown plating | 0.4 | Standard | - | A2-50 | Low Quantity (can be purchased from one) | ||
138.63 € | 3,000 Pieces Per Package | 1 pack | 14 Days | 10 | 2 | 16 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Copper Plating] German Brown plating | 0.4 | Standard | - | A2-50 | Low Quantity (can be purchased from one) |